IESNA:LM-63-2002
[TEST]P1426717
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-658-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/9/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17RH9027DE010 E3HY1H
[LUMINAIRE]3in Adjustable LED luminaire with, RH optic, 2700K CCT AND, 90CRI , E3HY1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]786
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
1587 1561.7 1487.3 1409.2 1352.7 1291.4 1202.5 965.9 681.2 488.9
430.1 382 331.6 247.5 155 105.7 73.3 48.1 30 16.8
7.2 3.6 1.2 0 0 0 0 0 0 0
0 0 0 0 0 0 0
